UNIVERSAL SMI worm gear units

Quiet and smooth

  • Performance: 0.16 HP - 5.5 HP
  • Torque range: 186 lb-inch - 3,780 lb-in
Sizes: 5

SMI worm gear units provide a high power density and are extremely compact. They feature low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types. SMI worm gear units are available in the following versions: smooth surface, closed surface.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Modular, flexible and versatile application
  • Smooth housing surface for wash-down applications
  • Application-specific versions

F1300


F1300
  • Download English
Documentation Details

G1035_IE1_IE2_IE3_50 Hz - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric


G1035_IE1_IE2_IE3_50 Hz - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric
  • Download English
Documentation Details

TI 80_0033 (Gear units) - TI 80_0033 - Amendments in document B1000


TI 80_0033 (Gear units) - TI 80_0033 - Amendments in document B1000
  • Download English
Documentation Details

G1035_IE1_IE2_IE3_50 Hz - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric


G1035_IE1_IE2_IE3_50 Hz - UNIVERSAL Worm-Gear-Units (SI + SMI) 50 Hz, metric
  • Download English
Documentation Details

TI60-0002


TI60-0002
  • Download English
Documentation Details

A6033


A6033
  • Download English
Documentation Details

F1300


F1300
  • Download English
Documentation Details

F1400


F1400
  • Download English
Documentation Details

F5000 - nsd tupH™ - The Alternative to Stainless Steel


F5000 - nsd tupH™ - The Alternative to Stainless Steel
  • Download English
Documentation Details

I8160


I8160
  • Download English
Documentation Details

TI60-0003


TI60-0003
  • Download English
Documentation Details

Technical Handbook - Training manual - Technical information


Technical Handbook - Training manual - Technical information
  • Download English
Documentation Details

PL1080 - Part Lists - Attachment Options


PL1080 - Part Lists - Attachment Options
  • Download English
Documentation Details

C010001_2918 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_2918 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

C010011_2015 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


C010011_2015 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download English
Documentation Details

C030001_2019 - Certificate - Energy Management System - ISO 50001:2011 | Certificate Number: 44 764 161533


C030001_2019 - Certificate - Energy Management System - ISO 50001:2011 | Certificate Number: 44 764 161533
  • Download English
Documentation Details

C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive


C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive
  • Download English
Documentation Details